Publish your products
6" to 4" Reducer

6" to 4" Reducer

InnoFlue Reducers provide a versatile solution designed to enhance your exhaust system's performance and adaptability. Transition to smaller diameters while maintaining flow of flue gases. Rated to 230°F (110°), InnoFlue Reducers help to optimize the vent layout for maximum efficiency. InnoFlue Reducers come in various diameter combinations to meet any venting requirement.

  • Optimizes vent system efficiency.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Durable and lightweight.
  • Installs quickly & easily without glues, primers, or solvents.
Specification
  • SpecificationsGeneralProduct Name6" to 4" ReducerTrade nameInnoFlueGTIN0815010012031Part number250408401090TechnicalColorGrayMaterialPPsSystem typeSingle wallMaterial flue pipePPsDimensionsLength gross190.5 mm / 7.5 inchHeight166.37 mm / 6.5 inchDiameter flue pipe160 mm / 6 inchWidth166.37 mm / 6.5 inchNet weight0.34 kg / 0.7 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length190.5 mm / 7.5 inchPackaging / Trade height166.37 mm / 6.5 inchNumber per packaging1Gross weight0.381 kg / 0.8 lbsPackaging / Trade width166.37 mm / 6.5 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ESBack to overview

Technical specification
  • Unique ref.6-to-4-reducer
  • Product familyIncreasers / Reducers
  • Product groupSingle Wall - Small diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States