Publish your products
Attico Tecnico 60X60 Rectified
Attico Tecnico 60X60 Rectified
Attico Tecnico 60X60 Rectified
Attico Tecnico 60X60 Rectified
Attico Tecnico 60X60 Rectified

    Attico Tecnico 60X60 Rectified

    A surface designed to withstand constant movement without losing the essential elegance of minimalism. Inspired by the sobriety of cement, its soft graphics and warm Greige tone provide a clean, timeless, and versatile aesthetic. Thanks to its 60x60 format and technical performance, ATTICO TECNICO 60X60 CYR is the perfect choice for high-traffic commercial spaces, offices, common areas, and zones where design and durability must go hand in hand
    Specification
    • Name: ATTICO TECNICO 60X60 CYR PRIMERA EXC COR. Format: M 60 cm x 60 cm - Modular , with a manufacturing size of 59.7 cm x 59.7 cm. Use: Tiles suitable for use on floors; they can also be used on walls. Installation Areas: Internal areas of the home (including showers, stairs, and balconies), covered outdoor residential areas, lobbies, high-traffic commercial premises, offices, educational institutions, and low-complexity hospitals. ANSI Classification: Class 2 - Interior Wet Plus. Traffic: General Commercial. Thickness: 0.97 cm.
    Technical specification
    • Unique ref.231103-attico-tecnico-60x60-rectified
    • Product familyCement
    • Product group60X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)597
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)64
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit