Publish your products
Barrel Roof Tile 40x20 Jacobea
Barrel Roof Tile 40x20 Jacobea
Barrel Roof Tile 40x20 Jacobea
Barrel Roof Tile 40x20 Jacobea
Barrel Roof Tile 40x20 Jacobea
    Archived

    Barrel Roof Tile 40x20 Jacobea

    Verea Barrel Roof Tile is the result of a research and design process aimed at achieving a product with exceptional resistance over time. The durability of our Barrel Roof Tile under any weather condition is five times greater than the minimum required by the current norm. The great variety of natural finishes, made possible by the use of high quality clays, allows the harmony between the roof and the surroundings. Verea, as an expert manufacturer of a product of high quality, offers an exceptional 50 years warranty in all of its ceramic roof tiles.
    Technical specification
    • Unique ref.curva-40x20-jacobea
    • Product familyRoof Tile
    • Product groupBarrel Roof Tile
    • TypeObject (single object)
    • Date of publishing2018-05-14
    • Edition number1
    • Height (mm)400
    • Width (mm)200
    Related
    • Material mainCeramics
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)2
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • UNSPSC nameRoofing materials
    • UNSPSC code301515
    • Uniclass 2015 CodeEF_30_10
    • Uniclass 2015 DescriptionRoofs
    • CSI MasterFormat 2014 Code07 32 14
    • CSI MasterFormat 2014 TitleCeramic and Porcelain Roof Tiles
    • OmniClass Number23-13 39 17 21
    • OmniClass TitleCeramic Roof Tiles
    • CSI UniFormat II CodeB3010
    • CSI UniFormat II TitleRoof Coverings
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit