Heavy-Duty Wall-Mount Equipment RackHeavy-Duty Wall-Mount Equipment RackHeavy-Duty Wall-Mount Equipment Rack
View previous images
View next images

Heavy-Duty Wall-Mount Equipment Rack

Heavy-Duty Wall-Mount Equipment Rack   


  • 12-24 roll-formed threads on 5/8”-5/8”-1/2” (15.9 mm -15.9 mm - 12.7 mm) spacing, both sides
  • Rack-mount spaces are marked and numbered
  • Made of high-strength, lightweight aluminum
  • Includes (50) #12-24 mounting screws. Black painted racks ship with black screws; other racks ship with zinc screws
  • Holds up to 350 lb (158.8 kg) when securely mounted to wall or backboard


Technical specification
  • Unique ref.cpi-heavy-duty_wall-mount_equipment_rack
  • Collection setComputer Network Equipment
  • CollectionWall-Mount Systems
  • TypeObject (single object)
  • Date of publishing2014-12-18
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Networking
  • IFC classificationElectrical Element
  • UNSPSC nameNetwork cable
  • UNSPSC code26121609
  • Uniclass 1.4 CodeJY65
  • Uniclass 1.4 DescriptionElectrical accessories
  • Uniclass 2.0 CodeEE-70
  • Uniclass 2.0 DescriptionElectrical Elements
  • Uniclass 2015 CodePr_65_72
  • Uniclass 2015 DescriptionElectrical power products and wiring accessories
  • CSI MasterFormat 2014 Code26 00 00
  • CSI MasterFormat 2014 TitleElectrical
  • OmniClass Number23-35 33 23 13
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe Asia Africa Oceania South America North America
Albania
Afghanistan
Egypt
American Samoa
Argentina
Jamaica
Andorra
Bahrain
Algeria
Australia
Bolivia
Martinique
Austria
Iran
Angola
Cook Islands
Brazil
Mexico
Belarus
Iraq
Benin
Federated States of Micronesia
Chile
Montserrat
Belgium
Israel
Botswana
Fiji
Colombia
Nicaragua
Bosnia and Herzegovina
Jordan
Burkina Faso
French Polynesia
Ecuador
Panama
Bulgaria
Kuwait
Burundi
Guam
Falkland Islands (Islas Malvinas)
Puerto Rico
Croatia
Lebanon
Cameroon
Kiribati
French Guiana
Saint Kitts and Nevis
Cyprus
Oman
Cape Verde
Marshall Islands
Guyana
Saint Lucia
Czech Republic
Palestine
Central African Republic
Nauru
Paraguay
Saint Pierre and Miquelon
Denmark
Qatar
Chad
New Caledonia
Peru
Saint Vincent and the Grenadines
Estonia
Saudi Arabia
Comoros
New Zealand
Suriname
Saint-Barthélemy
Faroe Islands
Syria
Côte d'Ivoire
Niue
Uruguay
Sint Maarten
Finland
Turkey
Democratic Republic of the Congo
Norfolk Island
Venezuela
The Bahamas
France
United Arab Emirates
Djibouti
Northern Mariana Islands
Trinidad and Tobago
Germany
Yemen
Equatorial Guinea
Palau
Turks and Caicos Islands
Gibraltar
Armenia
Eritrea
Papua New Guinea
U.S. Virgin Islands
Greece
Azerbaijan
Ethiopia
Pitcairn Islands
Honduras
Guernsey
Bangladesh
Gabon
Samoa
Haiti
Hungary
Bhutan
Ghana
Solomon Islands
Guatemala
Iceland
British Indian Ocean Territory
Guinea
Timor-Leste
Guadeloupe
Ireland
Brunei
Guinea-Bissau
Tokelau
Antigua and Barbuda
Isle of Man
Cambodia
Kenya
Tonga
Aruba
Italy
China
Lesotho
Tuvalu
Barbados
Jersey
Christmas Island
Liberia
United States Minor Outlying Islands
Belize
Latvia
Cocos (Keeling) Islands
Libya
Wallis and Futuna
Bermuda
Liechtenstein
Georgia
Madagascar
Vanuatu
British Virgin Islands
Lithuania
Hong Kong
Malawi
Canada
Luxembourg
India
Mali
Caribbean Netherlands
Macedonia (FYROM)
Indonesia
Mauritania
United States
Malta
Japan
Mauritius
Cayman Islands
Moldova
Kazakhstan
Mayotte
Costa Rica
Monaco
Kyrgyzstan
Morocco
Cuba
Montenegro
Laos
Mozambique
Curaçao
Netherlands
Macau
Namibia
Dominica
Norway
Malaysia
Niger
Dominican Republic
Poland
Maldives
Nigeria
El Salvador
Portugal
Mongolia
Republic of the Congo
Greenland
Romania
Myanmar (Burma)
Reunion
Grenada
Russia
Nepal
Rwanda
Collectivity of Saint Martin
San Marino
North Korea
Saint Helena
Anguilla
Serbia
Pakistan
São Tomé and Príncipe
Slovakia
Philippines
Senegal
Slovenia
Singapore
Seychelles
Spain
South Korea
Sierra Leone
Svalbard and Jan Mayen
Sri Lanka
Somalia
Sweden
Taiwan
South Africa
Switzerland
Tajikistan
South Sudan
Ukraine
Thailand
Sudan
United Kingdom
Turkmenistan
Swaziland
Vatican City
Uzbekistan
Tanzania
Åland Islands
Vietnam
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe