Standard Wall-Mount CabinetStandard Wall-Mount CabinetStandard Wall-Mount CabinetStandard Wall-Mount CabinetStandard Wall-Mount Cabinet
View previous images
View next images

Standard Wall-Mount Cabinet

The Standard Wall-Mount Cabinet is a structurally advanced metal enclosure designed to provide secure storage for telecommunications equipment in remote locations.

Product Series Overview

The Standard Wall-Mount Cabinet is a structurally advanced metal enclosure designed to provide secure storage for telecommunications equipment in remote locations. This product offers a variety of options, frame sizes and upgrades, which will increase security, optimize equipment payload and improve airflow. The cabinet features a non-swing, fixed chassis with a hinged door. Cabinet door options include solid metal, tempered glass and perforated metal. All doors come equipped with a standard locking key-latch with the option to upgrade to the Electronic Lock Kit, System 1000.

Key Features and Benefits
  • Engineered solution designed for smaller equipment rooms, closets and remote locations
  • Ships partially assembled in a compact flat pack and is easy to maneuver around jobsites
  • Simplified assembly process by using a simple slot-an-hook design
  • Cabinet chassis is vented on top and bottom
  • Includes one pair of adjustable depth 19" EIA square-punched mounting rails
  • Offers a number of different door designs and colors
  • Bonded construction facilitates grounding

CPI Online Catalog

Technical specification
  • Unique ref.cpi-standard_wall-mount_cabinet
  • Collection setComputer Network Equipment
  • CollectionWall-Mount Systems
  • TypeObject (single object)
  • Date of publishing2016-11-15
  • Edition number2
Classification
  • BIMobject CategoryElectronics - Networking
  • IFC classificationElectrical Element
  • UNSPSC nameNetwork cable
  • UNSPSC code26121609
  • Uniclass 1.4 CodeJY65
  • Uniclass 1.4 DescriptionElectrical accessories
  • Uniclass 2.0 CodeEE-70
  • Uniclass 2.0 DescriptionElectrical Elements
  • Uniclass 2015 CodePr_65_72
  • Uniclass 2015 DescriptionElectrical power products and wiring accessories
  • CSI MasterFormat 2014 Code26 00 00
  • CSI MasterFormat 2014 TitleElectrical
  • OmniClass Number23-35 33 23 13
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

North America
United States
Canada
Greenland
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands