Universal Rack is a heavy duty storage solution for patch panels and network switches and can be used with shelves to hold computer servers. Universal Rack uses less floor space than a cabinet or a four-post rack. Use Universal Rack in telecommunications rooms or equipment rooms to save floor space and hold heavy equipment.
Universal Rack meets project specifications. Universal Rack holds 1,500 lb (680.4 kg) of equipment, has integrated gounding and is available UL and cUL Listed as a communications circuit accessory. Universal Rack supports 19", 23" or 35" wide rack-mount equipment and shelves and is available in several heights. Equipment attaches to the front or rear of the 3"D (76 mm) vertical mounting channels with screws. Equipment mounting positions are marked and numbered making it easy to position and install equipment or shelves.
Racks deliver unassembled in a compact carton. Universal Rack is easy to assemble. Components bolt together with included hardware. Assembly holes in the rack uprights are threaded. Assembly takes approximately 10 minutes. Two-post racks must be secured to building structure. Universal Rack has pre-punched base angles making it easy to attach the rack to the floor. Use a CPI installation kit for wood, slab or raised floors.
Most Universal Rack applications require cable management. Vertical cable managers attach directly to the side of Universal Rack. CPI cable managers organize cables by-rack-mount-space simplifying future moves, adds and changes to the network. The best solution includes horizontal managers in between patch panels and network switches to fan patch cords into individual port connections.
Region availability
Europe | Asia | Africa | Oceania | South America | North America |
---|---|---|---|---|---|
Albania | Afghanistan | Egypt | American Samoa | Argentina | Jamaica |
Andorra | Bahrain | Algeria | Australia | Bolivia | Martinique |
Austria | Iran | Angola | Cook Islands | Brazil | Mexico |
Belarus | Iraq | Benin | Federated States of Micronesia | Chile | Montserrat |
Belgium | Israel | Botswana | Fiji | Colombia | Nicaragua |
Bosnia and Herzegovina | Jordan | Burkina Faso | French Polynesia | Ecuador | Panama |
Bulgaria | Kuwait | Burundi | Guam | Falkland Islands (Islas Malvinas) | Puerto Rico |
Croatia | Lebanon | Cameroon | Kiribati | French Guiana | Saint Kitts and Nevis |
Cyprus | Oman | Cape Verde | Marshall Islands | Guyana | Saint Lucia |
Czech Republic | Palestine | Central African Republic | Nauru | Paraguay | Saint Pierre and Miquelon |
Denmark | Qatar | Chad | New Caledonia | Peru | Saint Vincent and the Grenadines |
Estonia | Saudi Arabia | Comoros | New Zealand | Suriname | Saint-Barthélemy |
Faroe Islands | Syria | Côte d'Ivoire | Niue | Uruguay | Sint Maarten |
Finland | Turkey | Democratic Republic of the Congo | Norfolk Island | Venezuela | The Bahamas |
France | United Arab Emirates | Djibouti | Northern Mariana Islands | Trinidad and Tobago | |
Germany | Yemen | Equatorial Guinea | Palau | Turks and Caicos Islands | |
Gibraltar | Armenia | Eritrea | Papua New Guinea | U.S. Virgin Islands | |
Greece | Azerbaijan | Ethiopia | Pitcairn Islands | Honduras | |
Guernsey | Bangladesh | Gabon | Samoa | Haiti | |
Hungary | Bhutan | Ghana | Solomon Islands | Guatemala | |
Iceland | British Indian Ocean Territory | Guinea | Timor-Leste | Guadeloupe | |
Ireland | Brunei | Guinea-Bissau | Tokelau | Antigua and Barbuda | |
Isle of Man | Cambodia | Kenya | Tonga | Aruba | |
Italy | China | Lesotho | Tuvalu | Barbados | |
Jersey | Christmas Island | Liberia | United States Minor Outlying Islands | Belize | |
Latvia | Cocos (Keeling) Islands | Libya | Wallis and Futuna | Bermuda | |
Liechtenstein | Georgia | Madagascar | Vanuatu | British Virgin Islands | |
Lithuania | Hong Kong | Malawi | Canada | ||
Luxembourg | India | Mali | Caribbean Netherlands | ||
Macedonia (FYROM) | Indonesia | Mauritania | United States | ||
Malta | Japan | Mauritius | Cayman Islands | ||
Moldova | Kazakhstan | Mayotte | Costa Rica | ||
Monaco | Kyrgyzstan | Morocco | Cuba | ||
Montenegro | Laos | Mozambique | Curaçao | ||
Netherlands | Macau | Namibia | Dominica | ||
Norway | Malaysia | Niger | Dominican Republic | ||
Poland | Maldives | Nigeria | El Salvador | ||
Portugal | Mongolia | Republic of the Congo | Greenland | ||
Romania | Myanmar (Burma) | Reunion | Grenada | ||
Russia | Nepal | Rwanda | Collectivity of Saint Martin | ||
San Marino | North Korea | Saint Helena | Anguilla | ||
Serbia | Pakistan | São Tomé and Príncipe | |||
Slovakia | Philippines | Senegal | |||
Slovenia | Singapore | Seychelles | |||
Spain | South Korea | Sierra Leone | |||
Svalbard and Jan Mayen | Sri Lanka | Somalia | |||
Sweden | Taiwan | South Africa | |||
Switzerland | Tajikistan | South Sudan | |||
Ukraine | Thailand | Sudan | |||
United Kingdom | Turkmenistan | Swaziland | |||
Vatican City | Uzbekistan | Tanzania | |||
Åland Islands | Vietnam | The Gambia | |||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |