A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Speedy Deployment
Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
Easy attachment and positioning of accessories allow for faster deployment and maintenance
Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization – Wide range of standard configurations and one-on-one consultation services
allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength – Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg)
static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding – Doors and panels automatically bond to the frame through door hinges and contact points,
eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management – ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management – Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Region availability
Europe | Asia | Africa | Oceania | South America | North America |
---|---|---|---|---|---|
Albania | Afghanistan | Egypt | American Samoa | Argentina | Jamaica |
Andorra | Bahrain | Algeria | Australia | Bolivia | Martinique |
Austria | Iran | Angola | Cook Islands | Brazil | Mexico |
Belarus | Iraq | Benin | Federated States of Micronesia | Chile | Montserrat |
Belgium | Israel | Botswana | Fiji | Colombia | Nicaragua |
Bosnia and Herzegovina | Jordan | Burkina Faso | French Polynesia | Ecuador | Panama |
Bulgaria | Kuwait | Burundi | Guam | Falkland Islands (Islas Malvinas) | Puerto Rico |
Croatia | Lebanon | Cameroon | Kiribati | French Guiana | Saint Kitts and Nevis |
Cyprus | Oman | Cape Verde | Marshall Islands | Guyana | Saint Lucia |
Czech Republic | Palestine | Central African Republic | Nauru | Paraguay | Saint Pierre and Miquelon |
Denmark | Qatar | Chad | New Caledonia | Peru | Saint Vincent and the Grenadines |
Estonia | Saudi Arabia | Comoros | New Zealand | Suriname | Saint-Barthélemy |
Faroe Islands | Syria | Côte d'Ivoire | Niue | Uruguay | Sint Maarten |
Finland | Turkey | Democratic Republic of the Congo | Norfolk Island | Venezuela | The Bahamas |
France | United Arab Emirates | Djibouti | Northern Mariana Islands | Trinidad and Tobago | |
Germany | Yemen | Equatorial Guinea | Palau | Turks and Caicos Islands | |
Gibraltar | Armenia | Eritrea | Papua New Guinea | U.S. Virgin Islands | |
Greece | Azerbaijan | Ethiopia | Pitcairn Islands | Honduras | |
Guernsey | Bangladesh | Gabon | Samoa | Haiti | |
Hungary | Bhutan | Ghana | Solomon Islands | Guatemala | |
Iceland | British Indian Ocean Territory | Guinea | Timor-Leste | Guadeloupe | |
Ireland | Brunei | Guinea-Bissau | Tokelau | Antigua and Barbuda | |
Isle of Man | Cambodia | Kenya | Tonga | Aruba | |
Italy | China | Lesotho | Tuvalu | Barbados | |
Jersey | Christmas Island | Liberia | United States Minor Outlying Islands | Belize | |
Latvia | Cocos (Keeling) Islands | Libya | Wallis and Futuna | Bermuda | |
Liechtenstein | Georgia | Madagascar | Vanuatu | British Virgin Islands | |
Lithuania | Hong Kong | Malawi | Canada | ||
Luxembourg | India | Mali | Caribbean Netherlands | ||
Macedonia (FYROM) | Indonesia | Mauritania | United States | ||
Malta | Japan | Mauritius | Cayman Islands | ||
Moldova | Kazakhstan | Mayotte | Costa Rica | ||
Monaco | Kyrgyzstan | Morocco | Cuba | ||
Montenegro | Laos | Mozambique | Curaçao | ||
Netherlands | Macau | Namibia | Dominica | ||
Norway | Malaysia | Niger | Dominican Republic | ||
Poland | Maldives | Nigeria | El Salvador | ||
Portugal | Mongolia | Republic of the Congo | Greenland | ||
Romania | Myanmar (Burma) | Reunion | Grenada | ||
Russia | Nepal | Rwanda | Collectivity of Saint Martin | ||
San Marino | North Korea | Saint Helena | Anguilla | ||
Serbia | Pakistan | São Tomé and Príncipe | |||
Slovakia | Philippines | Senegal | |||
Slovenia | Singapore | Seychelles | |||
Spain | South Korea | Sierra Leone | |||
Svalbard and Jan Mayen | Sri Lanka | Somalia | |||
Sweden | Taiwan | South Africa | |||
Switzerland | Tajikistan | South Sudan | |||
Ukraine | Thailand | Sudan | |||
United Kingdom | Turkmenistan | Swaziland | |||
Vatican City | Uzbekistan | Tanzania | |||
Åland Islands | Vietnam | The Gambia | |||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |