Publish your products
Cisco Webex Room 70 Panorama
Cisco Webex Room 70 Panorama
Cisco Webex Room 70 Panorama
    Archived

    Cisco Webex Room 70 Panorama

    Cisco Webex Room 70 Panorama is a high-end video collaboration product within the Cisco Webex Room Series portfolio. These fully integrated systems combine beautiful design and powerful functionality into an all-in-one solution for medium to large rooms. The Room 70 Panorama features a powerful engine to build more complex and specialized video scenarios. Room 70 Panorama transforms your meeting spaces into a video collaboration hub, whether connecting teams across the world or in local meetings.

    The Cisco Webex® Room 70 Panorama is based on the Room 70D G2 and will be shipped as a complete technology package from Cisco. It includes everything you need to make it operational, including:

    ● Cisco® Room 70 Panorama (70P) with two 70-inch LED displays and one 65-inch or 55-inch Samsung 4K display for presentations

    ● Cisco Webex Room Navigator controller

    ● Table microphones

    ● Presentation cables

    ● Wall-mount, wall-secured floor-standing or free-standing mounting kit

    ◦ 65-inch presentation display above system - wall mount or wall-secured floor standing only

    ◦ 55-inch presentation display below system – wall-secured floor standing or free standing only

    Specification
    • Feature

      Benefits

      Design features

      ● One of the most powerful and feature-rich video systems available with the ultimate in video and audio quality● Panorama main video● Next-generation UHD (4K) video collaboration codec● Next-generation HD fully automatic camera● Includes 3 displays. Two 70-inch displays for video and one 65-inch or 55-inch display for presentation● Everything you need in one unit (displays, speakers, codec, camera, touch user interface, microphones, mounting accessories)● Wall-mount, wall-secured floor standing or free-standing mounting kit

      ◦ 65-inch presentation display above system - wall mount or wall-secured floor standing only

      ◦ 55-inch presentation display below system – wall-secured floor standing or free standing only

      ● Standards-compliant 1080p and 2160p solution - compatible with standards-based video without losing features

      Smart meetings

      ● Brings intelligent views to medium- to large-sized rooms with discreet, integrated cameras

      ◦ Panorama video - using multiple camera lenses together to create a wide panorama view

      ◦ Best overview - automatically detects meeting participants and provides ideal framing

      ◦ Speaker tracking - detects and switches between active speakers and provides ideal framing

      ● Great audio experience with integrated speakers and external microphones● Automatic wake-up - system “wakes up” when someone walks into the room, and recognizes them through their mobile device● Easily controlled by the Cisco Webex Room Navigator or with a Cisco Webex app-enabled device● Supports switched conferencing for enhanced layouts and enabling video on multiple displays● Participate in Webex whiteboarding sessions from the Webex app; receive on-screen notification of shared whiteboard content (supported on cloud-registered devices)● HD collaboration with 1080p60 video and 2160p15 content● Simplified meeting-join experience with One Button To Push (OBTP)● End-to-end security

      Smart presentations

      ● Utilizes three displays for video and content● Supports triple content sources for local meetings● 4K content sharing (local 30 fps; remote 15 fps)● Wired or wireless content sharing (supports Cisco Intelligent Proximity for content sharing to mobile devices and wireless sharing from Macs and PCs)

      Smart integrations

      ● Metrics - counts people in the room, enabling analytics for better resource planning● Supports Wi-Fi● Easily control room peripherals such as lights, room dividers, and curtains directly from the Cisco Webex Room Navigator control unit through customizable APIs (requires external third-party control system processor)

      Performance features

      ● Optimal definition up to 1080p60● H.323/SIP up to 16 Mbps point to point● 6 simultaneous video inputs - three 4K and three full HD● Connect up to 8 microphones directly to the codec● Full duplex audio with high-quality stereo sound● Full Application Programming Interfaces (APIs)● Cisco Media Assure packet loss protection (Cisco ClearPath also supported)

      Built for cloud and premises

      ● Flexibility to register on the premises or to the cloud through Webex● Hardware is optimized to run on a cloud platform for great experiences in shared rooms and spaces with easy access to hosted conferences
    Technical specification
    • Unique ref.cisco-webex-room-panorama-business-class
    • Product familyVideo Conferencing
    • Product groupTelePresence
    • TypeObject (single object)
    • Date of publishing2021-11-13
    • Edition number1
    Related
    • Material mainPlastic
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Communication
    • IFC classificationObject
    • UNSPSC nameVideoconferencing systems
    • UNSPSC code45111902
    • Uniclass 2015 CodeSs_75_10_21_88
    • Uniclass 2015 DescriptionTelecommunications systems
    • CSI MasterFormat 2014 Code27 41 16.29
    • CSI MasterFormat 2014 TitleIntegrated Audio-Video Systems and Equipment for Board Rooms
    • OmniClass Number23-37 00 00
    • OmniClass TitleInformation and Communication Specific Products and Equipment
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit