We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

M1

Unique ref.: cle-met-1
Brand: Clestra
Product family: Internal partitions
Product group: Relocatable partitions
Depth (mm): 83
Date of publishing: 2015-11-26
Edition number: 3
Type: Assembly (multiple objects)
Download (4)
Lightweight, stylish and quality of manufacture characterise the new office partition Metropolines 1, designed as a glass skin stretched between minimal structures. Despite the lightness of appearance, the acoustic performance is high. Metropolines 1 offers a «collection of textures»: Trocadéro, Tuileries, St. Germain, whose geometries are designed, arranged and calculated to provide the necessary comfort needed in the workspace, whilst preserving the transmission of light.
Visit us www.clestra.com


Material main: Steel
Material secondary: Glass
Designed in: France
Manufactured in: France

BIMobject Category: Walls - Internal Walls
IFC classification: Wall
Uniclass 1.4 Code: JK30
Uniclass 1.4 Description: Panel partitions
Uniclass 2.0 Code: SS-25-12-65
Uniclass 2.0 Description: Panel Partition Systems
NBS Reference Code: 25-12-65
NBS Reference Description: Panel Partition Systems
This product is available in:
Europe
  • France

BIMobject®