Publish your products
FiberGuide Overhead Fiber Cable Management and Fiber Raceway Solution
CommScope

FiberGuide Overhead Fiber Cable Management and Fiber Raceway Solution

4.5 out of 5 stars4.5(8 reviews)

FiberGuide is CommScope’s overhead fiber cable management / fiber raceway solution. It is designed to protect and route fiber optic patch cords, multi-fiber cable assemblies, and intra-facility fiber cable (IFC) to and from fiber splice enclosures, fiber distribution frames, and fiber optic terminal devices.

FiberGuide comprises a comprehensive set of products designed and manufactured specifically to ensure total off-frame protection for your fiber optic cabling and ensures that a 2-inch (5 cm) minimum bend radius is maintained throughout the installation.

Basic components include horizontal and vertical straight sections, horizontal and vertical elbows, downspouts, junctions, supports and flexible tube kits.

Raising fiber into overhead raceways allows more airflow through floor panels. 
Unrestricted airflow requires less power for cooling efforts. Clearly defined cable routing paths keep cables organized, using less space and avoiding the tangled mess of cables that can restrict airflow.

Key Facts:

  • Provides bend radius protection, physical protection, & segregation of fiber patch cords & cables
  • Excels in all aspects of an industry leading fiber raceway solution
  • Fiber protection
  • Flexible design
  • Speed of installation
  • Durability
  • LSZH compliance
  • Comprehensive product portfolio


Features & Benefits

Speed of Installation:
FiberGuide systems feature a variety of products that allow for quick and easy installation. Express Exit drops as well as tool-less products including Snap-Fit junctions, snap-on covers and new hinged cover options save valuable time for installers

Speed of Deployment:
The Express Exit system enables new drops to be added or removed quickly and easily. A drop can be added into a fully loaded raceway in seconds—without cutting.

Raceway Flexibility:
FiberGuide features 38 support structures, over 75 fittings, multiple drop options and several other components to suit any application you create.

Fiber Protection:
TE’s broadband expertise translates into maximum protection for your network. Two-inch minimum bend radius is maintained throughout the system regardless of the raceway size.

Strength and Durability:
100% raceway reliability — stands up to any challenge


About CommScope

CommScope helps companies around the world design, build and manage their wired and wireless networks. Our network infrastructure solutions help customers increase bandwidth; maximize existing capacity; improve network performance and availability; increase energy efficiency; and simplify technology migration.
 

Contact Us

Customer Service:  800/553-0938
Technical Assistance Center:  800-366-3891 x73475
www.commscope.com/Support/

Technical specification
  • Unique ref.fiberguide
  • Product familyComputer Network Equipment
  • Product groupFiberGuide
  • TypeObject (single object)
  • Date of publishing2014-06-20
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

North America
Canada
United States