Publish your products
Swing Check Valve
Archived

Swing Check Valve

4.6 out of 5 stars4.6(13 reviews)
Concise design, solid structure. Integral EPDM O-ring on disc assures positive seating at high and low pressures, as well as a long operating life. Extreme resistance to any kind of corrosion. 100% unrestricted flow area.
Specification
  • • _Author: Luke Brown • _Authorised By: Kris Atkinson • _Bim Spec Guid: 0 • _Bimstore Bible Version: 14 • _Created By: www.bimstore.co.uk • _Current Revision: 1 • _Distributed By: www.bimstore.co.uk • Accessibility Performance: n/a • A Dimension: 60 mm • Approvals: WRAS • Assembly Code: D20 • Asset Type: Fixed • B Dimension: 42 mm • BIM Object Name: MEP_PipeAccessories_IBP_Conex_SwingCheckValve_1470 • Body Centre To Bottom: 17 mm • Body Centre To Lower End Face: 13 mm • Body Chest Dia: 35 mm • Body Chest Height: 30 mm • Body Length Between Hex And Body Rad: 1 mm • Body Length Without Hexs: 36 mm • Body OA Length: 60 mm • Body Rad: 30 mm • Cap Hex AF: 16 mm • Cap Lower Dia: 35 mm • Cap Lower Disc Height: 4 mm • Cap OA Height: 12 mm • Classification Name: Uniclass2015 • Classification Value: Pr_65_54_30_12 • Code Performance: n/a • Color: n/a • Constituents: n/a • Contact: technical@ibpgroup.com • Created By: technical@ibpgroup.com • Created On: 2016-11-17T00:00:00 • Description: Swing Check Valve • Duration Unit: Years • End Connection: Female Taper Threads to EN 10226-2 (ISO 7-1) • Expected Life: 0 • Features: n/a • Finish: n/a • Grade: n/a • Ifc Export As: IfcFlowController • Ifc Export Type: IfcValveType • Keynote: S • Manufacturer: Conex Banninger • Manufacturer Name: IBP • Material: Bronze, EN 1982 CC491K • Maximum Temperature: 100 °C • Minimum Temperature: 10 °C • Model: 147020RR0250404 • Model Number: 147020RR0250404 • Model Reference: 1/2" - 147020 • NBS Description: Check valves and non-return valves • NBS Note: n/a • NBS Object Name: IBP - Check valves and non-return valves • NBS Office Master Tag: n/a • NBS Reference: 90-35-35/310 • Nominal Depth: 0 mm • Nominal Height: 0 mm • Nominal Length: 0 mm • Oct AF: 26 mm • Oct Extrusion Dia: 26 mm • Oct Extrusion Length: 16 mm • Oct ID: 15 mm • Oct Thickness: 11 mm • Order Code(JDE): 147020RR0250404 • Pressure Rating: 25 bar • Primary Material: Bronze (EN 1982 CC491K) • Production Year: n/a • Referenced Standard: n/a • Replacement Cost: n/a • Shape: Cylindrical • Short Code: 1470 • Size: 1/2" - 147020 • Spare Parts: n/a • Type Comments: 1/2" - 147020 • Type Name: Swing Check Valve • URL: www.conexbanninger.com/ • Warranty Description: Product Guarantee • Warranty Duration Labor: n/a • Warranty Duration Parts: 5 • Warranty Duration Unit: Years • Warranty Guarantor Labor: technical@ibpgroup.com • Warranty Guarantor Parts: technical@ibpgroup.com • Weight: 0.36 kg
Technical specification
  • Unique ref.Swing-Check-Valve-1470
  • Product familyFittings
  • Product groupValves
  • TypeObject (single object)
  • Date of publishing2021-05-20
  • Edition number1
Related
  • Material mainBronze
  • Weight Net (Kg)0.36
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • CSI MasterFormat 2014 Code11 53 43
  • CSI MasterFormat 2014 TitleService Fittings and Accessories
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit