Publish your products
DR1+ Automatic Feeder

DR1+ Automatic Feeder

THE PARTNER IN GOOD IRONING

The key factors to your business:

  • Improving productivity: Automated feeding allows operators to be more effective in the process.
  • Ergonomics: Preparing the linen for ironing using a feeder minimises the effort for operators. In automatic feeders, the height of the work stations can be adjusted to aid feeding.
  • Adaptability to your laundry: The wide range of feeders, and the possibilities for configuring each of them, makes it possible to have the feeder that is best suited to your needs.
  • Increasing ironing quality: Ironing quality improves significantly using a feeder. The corners of the garments are always impeccable, and keeping the fabric taut results in an excellent ironing finish.
  • Ease of use: Using a system of icons, the Inteli control in Girbau feeders is intuitive and easy to use. Each program can be adjusted to suit every need quickly and responsively.
Specification
  • Automatic 1-way front introducer
    1,2 or 4 ways in manual

Technical specification
  • Unique ref.continentalgirbau-DR1plus-feeder
  • Product familyIndustrial Division
  • Product groupFeeding Machines DR Series
  • TypeObject (single object)
  • Date of publishing2021-01-18
  • Edition number1
Classification
  • BIMobject CategoryKitchen - Other Appliances
  • IFC classificationElectric Appliance
  • Uniclass 2015 CodePr_40_70_46_46
  • Uniclass 2015 DescriptionLaundry feeders
  • CSI MasterFormat 2014 Code41 13 00
  • CSI MasterFormat 2014 TitleBulk Material Feeders
  • OmniClass Number23-21 41 00
  • OmniClass TitleCommercial Laundry Equipment

Region availability

North America
United States