Publish your products
Corelite Bryx
Corelite Bryx
Corelite Bryx
Corelite Bryx
Corelite Bryx

    Corelite Bryx

    The Corelite Bryx provides designers an affordable architectural aesthetic with fully configurable options. Purpose built with extruded side rails, die cast endcaps and precision tooled reflectors and components the Corelite Bryx accentuates any space from conventional to extraordinary. Loaded with features such as an available batwing uplight lens, adjustable mounting hardware, and a unique overlapping fixture joint, the Corelite Bryx will delight designers and installers alike. For easy servicability, the Corelite Bryx has a hinged reflector tray that allows for quick access to electrical components from below the ceiling plenum without having to disassemble or remove the fixture. The Corelite Bryx is available for recessed, suspended and surface mount applications and is provided in 4' and 8' lengths or continuous runs in 4 foot increments.

    Specification
      • Recessed, Suspended and Surface Mount
      • 2" and 3" apertures with high transmission lift and shift lay in lens
      • 4' and 8' modular sections. Continuous runs in 4' increments
      • Precision tooled 20 gauge, pre-paint cold rolled steel housing
      • Extruded side rails for suspended/ surface mount and GYP recessed fixtures
      • Die-formed 22 gauge, pre-paint cold rolled steel white reflector
      • Die-cast and polished aluminum endcaps
      • Serviceable from below ceiling plenum with hinged reflector tray
      • Wide range of direct/indirect distributions plus independent up/down circuiting
      • Indirect batwing optic for maximizing ceiling uniformity and on-center spacing
      • Up to 138 lumens per watt in the 3" aperture
      • Integrated Sensor options
    Technical specification
    • Unique ref.cooperlighting-corelite-bryx
    • Product familyLighting
    • Product groupCorelite
    • TypeObject (single object)
    • Date of publishing2025-04-01
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Linear lights
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States