Publish your products
Ephesus LumaSport 8 - Local (Yoke Mount)
Ephesus LumaSport 8 - Local (Yoke Mount)
Ephesus LumaSport 8 - Local (Yoke Mount)

    Ephesus LumaSport 8 - Local (Yoke Mount)

    Built to meet the variable needs of new and retrofit applications at K-12, Municipal and Recreational venues, LumaSport 8 is the best LED replacement for a 1500 watt metal halide sports lighting system. The LUMASPORT 8 luminaire combines interchangeable modular power, controls and easy-to-install mounting options to deliver the optimum lighting system solution for every unique indoor and outdoor sports lighting application with industry leading reliability.

    Specification
      • 48,000 - 105,000 lumen output options
      • Glare and cutoff control via Hybrid Reflector and TIR Optical System
      • Reduce install time with pre-aimable two-piece assembly
      • Virtually eliminate maintenance with power redundancy
      • Industry leading light source reliability with Chip-on-Board LEDs
      • Lumen maintenance exceeds and retains 80% of initial light output after 66,000 hours of operation.
      • Wired DMX or Wireless AirMesh controls options to suit your needs
      • The best LED replacement for a 1500 watt metal halide sports lighting system
    Technical specification
    • Unique ref.cooperlighting-Ephesus-LumaSport-8-Local-YokeMount
    • Product familyLighting
    • Product groupEphesus
    • TypeObject (single object)
    • Date of publishing2024-12-18
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit