Publish your products
Ephesus LumaSport 8 - Remote Power
Ephesus LumaSport 8 - Remote Power
Ephesus LumaSport 8 - Remote Power
Ephesus LumaSport 8 - Remote Power
Ephesus LumaSport 8 - Remote Power
Ephesus LumaSport 8 - Remote Power
Ephesus LumaSport 8 - Remote Power

    Ephesus LumaSport 8 - Remote Power

    The Ephesus Remote Power System for the LUMASPORT 8 is a comprehensive LED sports lighting solution for new and retrofit applications making it the best LED replacement for a 1500 watt metal halide sports lighting system. It delivers industry-leading reliability and performance with minimal installation time and cost, offering modular options, easy-to-use controls, and cutting-edge LED technology for optimal performance and efficiency. With its streamlined turn-key system and low total cost of ownership, the LUMASPORT 8 is an ideal solution for anyone seeking efficient, reliable sports lighting.

    Specification
      • Up to 110,982 lumen output options.
      • Modular system for easy access to power and controls at pole base
      • Wired DMX or Wireless AirMesh controls options to suit your needs
      • Control light placement precisely with our award-winning optical control system
      • Industry leading light source reliability with Chip-on-Board LEDs
      • Lumen maintenance exceeds and retains 80% of initial light output after 66,000 hours of operation.
      • Surpasses Cooper Lighting's stringent tests for performance and longevity
      • Simple setup with three components: light head, PAC Box, and Distribution Box
      • Reduce install time with pre-aimable single-piece light head assembly
    Technical specification
    • Unique ref.cooperlighting-Ephesus-LumaSport-8-Remote-Power-Quick-Clamp-Mount
    • Product familyLighting
    • Product groupEphesus
    • TypeObject (single object)
    • Date of publishing2024-12-18
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit