Publish your products
Coral Coralit Quick-Drying
Coral Coralit Quick-Drying
    Coral

    Coral Coralit Quick-Drying

    Coral Coralit Quick-Drying is a high quality synthetic enamel and with the fastest drying of the Coralit line - 30 minutes between coats, which facilitates and speeds up the work of painting. 

    Its special formula with silicon, ensures an excellent finish and high protection. It has a glossy film which facilitates the cleaning of the surface, in addition to offering optimum performance and high covering power. 

    The durability of Coralit is 10 years.

    Specification
    • Available sizes and their yields: 3,6 l - up to 75 m²; 0,9 l - up to 19 m²; 112,5ml - up to 2,34 m².

      Application surface recommendation: Woods & Metals.

      Recommended application environments: Outdoor.

      Dilution: Ready to use. If necessary, for brush or roller application: dilute up to 10% with Coral Turpentine. For application with gun: dilute up to 30% with turpentine.

      Application tools: Large areas: foam roller and application gun. Small areas: brush with soft bristles. Remove the product from the tool with Coral turpentine.

      Drying: To the touch: 20 minutes. Between coats: 30 minutes to 2 hours. Final: 5 to 7 hours.

      Coats: 2 coats.

    Technical specification
    • Unique ref.CR-CORALIT-SEC-RAP
    • Product familyPaint, Varnishes & Finishes
    • Product groupEnamels
    • TypeObject (single object)
    • Date of publishing2021-05-20
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_79
    • Uniclass 2015 DescriptionSolvent-based finishing coats
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit