Publish your products
MOD 60,5 cm 2-drawer cabinet & glossy washbasin
MOD 60,5 cm 2-drawer cabinet & glossy washbasin
MOD 60,5 cm 2-drawer cabinet & glossy washbasin
MOD 60,5 cm 2-drawer cabinet & glossy washbasin
MOD 60,5 cm 2-drawer cabinet & glossy washbasin
MOD 60,5 cm 2-drawer cabinet & glossy washbasin
MOD 60,5 cm 2-drawer cabinet & glossy washbasin
MOD 60,5 cm 2-drawer cabinet & glossy washbasin
MOD 60,5 cm 2-drawer cabinet & glossy washbasin
MOD 60,5 cm 2-drawer cabinet & glossy washbasin
    Cosmic

    MOD 60,5 cm 2-drawer cabinet & glossy washbasin

    60 cm cabinet with a single basin included.It has unbeatable features since the drawers with internal dividers for better organization. They also have an integrated handle and are completely removed allowing a more comfortable use. Furniture fronts are free of handles thanks to the Touch Latch Senso ® (Push-Open) opening system. That way you will open and close the drawers easily, with just one touch and in a cushioned way thanks to the hidden soft & self close total extraction guides. The furniture is spacious, with a depth of 55 cm and a height of 50 cm. You also have it available in 80 and 100 cm width. TAll options can be combined with 40 cm auxiliary furniture with a door, which will expand storage possibilities. Finished in matt white PVC, you also have it in Mocha and American Walnut. Mod It is a collection created by Cosmic Studio for lovers of comfort in the bathroom since the furniture has a large interior capacity. Cosmic is a brand specialized in designer bathroom accessories and furniture.Innovation and experience guarantee this European firm. The cabinet is made of PVC in a matt white finish and the sink in Solid Surface gloss white. For cleaning use soapy water, rinse with plenty of water and finally dry with a soft cloth or chamois. Never use strong products that contain acids, bleach, or abrasive seals.
    Specification
    • 129- PVC matte white 200- Mocca PVC 201- PVC american walnut
    Technical specification
    • Unique ref.748161003xxx
    • Product familyMod
    • Product groupWashbasin unit
    • TypeObject (single object)
    • Date of publishing2021-12-13
    • Edition number1
    Related
    • Material mainPVC
    • Material secondaryNatural resin
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationSanitary Terminal
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks