Publish your products
COTTO Hand Shower ZH023(HM)
COTTO Hand Shower ZH023(HM)
COTTO Hand Shower ZH023(HM)

    COTTO Hand Shower ZH023(HM)

    1. Special nozzle: 4 holes in 1nozzle 2. 3 Functions of Shower: Silk Rain, Spray, Nano-Boubble, Mist 3. Button-Switch Technology 4. Adjustable step hunger 5. Easy-clean Technology: Press on back button to clean sediments.
    Technical specification
    • Unique ref.COTTO_Hand_Shower_ZH023-HM
    • Product familyShower
    • Product groupHand Shower
    • TypeObject (single object)
    • Date of publishing2023-05-10
    • Edition number1
    • Height (mm)276
    • Width (mm)130
    • Depth (mm)130
    Related
    • Material mainPlastic
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategorySanitary - Showers
    • OmniClass Number23-31 17 13
    • OmniClass TitleShower Receptors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit