Publish your products
COTTO Kitchen faucet Alto CT1117A(HM)
COTTO Kitchen faucet Alto CT1117A(HM)

    COTTO Kitchen faucet Alto CT1117A(HM)

    COTTO Kitchen faucet Alto CT1117A(HM)

    View of environmental friendliness and improves quality of life : Circularity

    Attribute : Reduce Water Consumption / Recyclable or Recycled Content

    Message Communication for environmental friendly : COTTO sink faucets save more than 20% water compared to conventional sink faucets. It helps to reduce the use of more water resources. Faucet for washing dishes Contains at least 45% recycled material.

    Starting Date : 22/11/2019

    Expired Date : 22/11/2022

    Specification
    • SCG PRODUCTS by Green Building & WELL Building Standard : LEED Building Standard, TREES Building Standard

      Item comply with criteria of Green Building & WELL Building Standard :

      - Reduce Water Consumption
      - Environmental label * Only TREES
      - Lead free ไม่เกิน 0.25% by weight **** Only LEED & WELL

      Third Party Eco label :

      - Green Label in Thailand

      - Carbon Reduction Label

      - Carbon Footprint Reduction Label

    Technical specification
    • Unique ref.COTTO_Kitchen_faucet_Alto_CT1117A-HM
    • Product familyKitchen
    • Product groupTaps & Mixers
    • TypeObject (single object)
    • Date of publishing2021-01-20
    • Edition number1
    • Height (mm)350
    • Width (mm)174
    Related
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers

    Region availability

    Asia
    Thailand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit