Publish your products
COTTO Wall hung urinal Baron C3080BI

COTTO Wall hung urinal Baron C3080BI

4.5 out of 5 stars4.5(13 reviews)
COTTO Wall hung urinal Baron C3080BI
Technical specification
  • Unique ref.COTTO_Wall_hung_urinal_Baron_C3080BI
  • Product familyUrinals
  • Product groupWall Hung
  • TypeObject (single object)
  • Date of publishing2021-01-07
  • Edition number1
  • Height (mm)425
  • Width (mm)360
  • Depth (mm)295
Related
  • Material mainCeramics
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategorySanitary - Urinals

Region availability

Asia
Thailand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit