Publish your products
Sanitary Toilet Seats COTTO Worth

Sanitary Toilet Seats COTTO Worth

- Beautiful with skirt-design concealing the trap, also easier to clean. - With only 4.8 liters of water, everything is clean with one flush. (Save 25% more, when compared with 6 liters) - Elonggate seat and cover design for your maximun comfort. - Soft closed toilet seat, which protects seat crashing.
Technical specification
  • Unique ref.Sanitary_Toilet-Seats_COTTO_Worth
  • Product familyToilets
  • Product groupOne piece
  • TypeObject (single object)
  • Date of publishing2024-08-22
  • Edition number1
  • Height (mm)770
  • Width (mm)390
  • Depth (mm)715
Related
  • Material mainCeramics
  • Manufactured inThailand
  • Weight Net (Kg)45.5
Classification
  • BIMobject CategorySanitary - Toilet Seats
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets 
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit