We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Series 8000 Single Hung Window Systems

Unique ref.: crl-usalum-series-8000
Brand: C.R. Laurence
Product family: Windows
Product group: Aluminum Windows
Date of publishing: 2018-08-10
Edition number: 1
Type: Object (single object)
Download (4)

The 8000 Single Hung Window uses a Class 5 Balance for smooth operation. The 4-1/2" (114 mm) deep frame is designed to match typical building conditions, including our entrances and storefront. An efficient thermally insulated frame accepts 1" (25 mm) glazing, with extruded pulls at the interlock and bottom rail. The window features a self-locking latch. 

• Tested to AAMA CW60
• Thermally Insulated-NFRC Certified
• U-Factors as Low as 0.34
• 4-1/2" (114 mm) Deep Frame to Match Typical Building Conditions
• Choice of Block or Fin Frame
• 1" (25 mm) Glazing
• Class 5 Balance for Ease of Operation
• Accessories Like Screens, Mulling Bars, Subsills, Head and Jamb Channels are Available
• Available in an Array of Architectural Coatings and Anodized Finishes
• Complimented by the 8200 Horizontal Sliding and 8100 Fixed Windows
• Maximum frame size 56" x 91" (1422 x 2311 mm)
• Made in the USA


Material main: Aluminium
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Windows - Opening Slide
IFC classification: Window
UNSPSC name: Single hung windows
UNSPSC code: 30171605
Uniclass 1.4 Code: JL10
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97-02
Uniclass 2.0 Description: Aluminium Window Units
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 25-30-95-28
NBS Reference Description: External Window Systems
CSI MasterFormat 2014 Code: 08 51 13
CSI MasterFormat 2014 Title: Aluminum Windows
OmniClass Number: 23-17 13 13 15
OmniClass Title: Metal Single Hung Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Opening Slide

Name Value
Depth 4.5 in
Frame Material Aluminum
Method Of Operation Single Hung
Thermal Transmittance 0.34

BIMobject®