Publish your products
Serie 50 - Puerta batiente residencial
Serie 50 - Puerta batiente residencial
Serie 50 - Puerta batiente residencial
    Cuprum

    Serie 50 - Puerta batiente residencial

    Hinged door with internal or external opening option 101 mm frame and 6 or 10 in. skirtings Skirting boards and beading customization option 57mm frame depth system Presents the possibility of incorporating a key lock Glazing capacity up to 18 mm Recessed reinforcement system with straight aesthetics
    Specification
    • Assembly styles: 90° Assembly Glazings: 6, 9 and 18mm Water resistance A3 (200 A 299 Heavy Rain) Air infiltration P3 (26 a 10 Depression) Static air pressure V4 (196 a 232 Building) Thermal transmittance EE2 (5.5 a 4.5 Down) Acoustic performance AA4 32 to 39 High Standard)
    Technical specification
    • Unique ref.cuprum_puerta_batiente_residencial_serie_50
    • TypeObject (single object)
    • Date of publishing2023-06-09
    • Edition number1
    • Height (mm)2400
    • Width (mm)1000
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inMexico
    • Manufactured inMexico
    Classification
    • BIMobject CategoryDoors - Openers
    • IFC classificationDoor

    Region availability

    North America
    Mexico
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit