Publish your products
DANOLIGHT 1000x1000
Danosa

DANOLIGHT 1000x1000

Fixed skylight made of double 3mm thickness methacrylate dome, fixed to a 15cm reinforced polyester basis, intended only for overhead lighting, Suitable for any roof in all kind of buildings. ADVANTAGES AND BENEFITS: Danosa domes provide a perfect solar light diffusion and transmission, reducing electrical energy consumption and ensuring total waterproofing of the roof without any condensation.
Specification
  • MECHANICAL CHARACTERISTICS: DOME: - Weight: 1,18 gr/cm3 (DIN 53479) - Tensile strength: 750 kg/cm2 (DIN 53455) - Compression resistance: 1500 kg/cm2 (DIN 53454) - Bending resistance: 1400 kg/cm2 (DIN 53452) - Impact resistance: 2,3 kg/cm2 (DIN 53453) - Abrasión resistance: 70 mg (UNE 53166-71) - Elasticity module: 30000 kg/cm2 (DIN 53457) - Elongation at break: 4,4 % (DIN 53455) - Water absorption (24h): 0,17 % (DIN 53472) - Contraction: 2 % (UNE 53340-77-II) PLINTH BASE: - Weight: 1,5 gr/cm3 (DIN 53479) - Tensile strength: 1000 kg/cm2 (DIN 53455) - Compression resistance: 2000 kg/cm2 (DIN 53454) - Bending resistance: 1600 kg/cm2 (DIN 53452) - Impact resistance: 1000 cm.kg/cm2 (DIN 53453) PRESENTATION: - Ceiling opening HF :1000x1000 mm - Exterior size ExF: 915x915 mm - Light Entry CxD: 785x785 mm - Dome height Hc: 180 mm - Eave G: 65 mm - Product Code: 555005
Technical specification
  • Unique ref.danolight_1000_1000
  • Product familyLighting
  • Product groupSkylight
  • TypeObject (single object)
  • Date of publishing2019-03-26
  • Edition number1
  • Height (mm)1000
  • Width (mm)1000
Related
  • Material mainAcrylate
  • Material secondaryPolyester resin
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryWindows - Skylights
  • IFC classificationObject
  • Uniclass 2015 CodePr_30_59_72_77
  • Uniclass 2015 DescriptionSkylights
  • CSI MasterFormat 2014 Code08 63 13
  • CSI MasterFormat 2014 TitleDomed Metal-Framed Skylights
  • OmniClass Number23-17 17 00
  • OmniClass TitleSkylights
  • CSI UniFormat II CodeB30
  • CSI UniFormat II TitleROOFING

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit