This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

MIDO TALL UNIT 172,8X35X60 CM MATT WHITE/HAVANNA

Unique ref.: KDP05221
Brand: Dansani-FI
Product family: Bathroom furnishing
Product group: MIDO
Width (mm): 350
Height (mm): 1728
Depth (mm): 600
Date of publishing: 2014-02-11
Edition number: 1
Type: Object (single object)
Download (4)
Design and quality finishing of bathroom furniture. Danish Dansani is one of the leading manufacturers of bathroom furniture.


Material main: MDF board
Material secondary: Melamine
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Sanitary - Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8241
Uniclass 1.4 Description: Bathroom cabinets
Uniclass 2.0 Code: PR-35-75-08
Uniclass 2.0 Description: Bathroom Cabinets
NBS Reference Code: 35-75-08
NBS Reference Description: Bathroom Cabinets

BIMobject®