Publish your products
Storage Lockers

Storage Lockers

Datum’s GearStor lockers are a practical solution for personnel who need to secure and store uniforms, equipment, go bags, personal items, and more. Available in single-door or double-door models, these lockers can be equipped with a garment rod, full and partial shelves, and hooks. Optional components such as accessory panels, security boxes, and boot trays are available.
Specification
  • Single-Door Dimensions

    • Width: 18" or 24"
    • Depth: 18* or 24*
    • Height: 60*, 66", 72", or 78"
    • Custom sizes available, contact us for details

    Double-Door Dimensions

    • Width: 30", 36", 42* or 48*
    • Depth: 18* or 24*
    • Height: 60*, 66", 72", or 78*
    • Custom sizes available, contact us for details
Technical specification
  • Unique ref.storage-lockers
  • Product familyLockers
  • Product groupStorage Lockers
  • TypeObject (single object)
  • Date of publishing2026-08-05
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodePr_40_50
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 51 00
  • CSI MasterFormat 2014 TitleOffice Furniture
  • OmniClass Number23-21 13 00
  • OmniClass TitleRetail and Office Equipment and Furnishings

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States