Publish your products
Hammock bar

Hammock bar

4.5 out of 5 stars4.5(28 reviews)
Axel Bjurströms chair Hammock was named as “The chair of the year” and nowadays it is a common chair in many hotels and restaurants around the world. The Hammock bar complete the Hammock Collection and give possibility for higher sitting with the same appereance; Innovative design with vegetable tanned leather fastened in a characteristic metal frame. Hammock barstool gives a little bit more privacy with its backrest and gives maximum of comfort and style. Available in two seat heights, 650 and 750mm, and both gives a comfortable sitting with class. Hammock is also available as chair, easy chair, pouf, stool, bench and table.
Specification
  • Product information Vegetable leather, black, brown, cognac or natural. Base in metal, black or chrome. Height 855 or 955 mm Depth 485 mm Width 445 mm Seat height 650 or 750 mm Weight 8 kg Volume 0,4 cbm Vegetabiliskt läder, svart, brun, cognac eller natur Underrede i metall, svart eller krom. Höjd 855 eller 955 mm Djup 485 mm Bredd 445 mm Sitthöjd 650 eller 750 mm Vikt 8 kg Volym 0,4 kbm
Technical specification
  • Unique ref.Hammock-bar
  • Product familyFurniture
  • Product groupHammock
  • TypeObject (single object)
  • Date of publishing2021-11-26
  • Edition number1
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 23 00
  • OmniClass TitleResidential Furniture and Equipment
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City