Publish your products
Low Bay 400: 23" and 28"
Day-Brite
Archived

Low Bay 400: 23" and 28"

The Philips Day-Brite / Philips CFI LBH low bay is a high efficiency low bay luminaire designed for use in general purpose retail, educational and industrial applications.

Application
  • The Philips Day-Brite / Philips LBH low bay is a high efficiency low bay luminaire designed for use in general purpose retail, educational and industrial applications.

  • Construction/Finish
    • UL 1598 Listed suitable for damp location and 55°C ambient for all lamp wattages listed with magnetic ballast.
      Consult factory for ambient temperature rating for electronic ballast. (WEB option).
    • 3/4"" threaded cast aluminum nut and hub for easy, positive mounting.
    • Use ""O"" rated, protect metal halide lamps only.
    • Heavy wall, one piece die cast aluminum housing with white polyester powder finish.
    • Philips Day-Brite ""Slant 2"" ballast mounting for cooler operation. Ballast has high temperature class H insulation and a minimum starting temperature of -40°C (-40°F) for HPS and Pulse Start MH or -30°C (-20°F) for MH.
    • Precision spun heavy gauge aluminum reflector coated inside and out with highly reflective (90-92%) white polyester powder finish.
    • One piece injection molded 100% virgin acrylic lens hinged and latched to the reflector for ease of installation and maintenance. UL Listed for Metal Halide arc tube containment.
    • Large wiring access with captive retainer screw.
    Technical specification
    • Unique ref.lowbay_400
    • Product familyIndustrial
    • Product groupLow Bay
    • TypeObject (single object)
    • Date of publishing2017-01-16
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Other
    • IFC classificationLight Fixture
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit