Publish your products
TEMISTO Standing bathroom console, with washbasin - 56.5x50 cm
TEMISTO Standing bathroom console, with washbasin - 56.5x50 cm
    Deante

    TEMISTO Standing bathroom console, with washbasin - 56.5x50 cm

    • warranty: 10 years (washbasin), 2 years (console)
    • washbasin adapted to single-hole mixers
    • washbasin equipped with an overflow
    Specification
      • Length: 500 mm
      • Width: 500 mm
      • Height: 700 mm
      • Total height: 840 mm
    Technical specification
    • Unique ref.cdts6u5s
    • Product familySanitary
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2019-01-17
    • Edition number1
    • Height (mm)840
    • Width (mm)500
    • Depth (mm)500
    Related
    • Material mainCeramics
    • Material secondaryMetal
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_96
    • Uniclass 2015 DescriptionWashbasin manual water supply sets

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City