Publish your products
CORIO Shower column, with shower mixer
Deante

CORIO Shower column, with shower mixer

  • 1500 mm double locked steel shower hose
  • 2-function chrome-plated overhead shower with a diameter of 200 mm
  • 5-function hand shower with a diameter of 101 mm
  • material: brass, steel, and chrome-plated plastic
  • steel sliding bar with adjustable height: 900-1250 mm
Specification
    • Height: 1250 mm
    • Width: 421 mm
    • Mixer type: mixing
    • Mixer type: single handle
Technical specification
  • Unique ref.nac_019m
  • Product familySanitary
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2018-11-13
  • Edition number1
  • Height (mm)1250
  • Width (mm)421
Related
  • Material mainSteel
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodeSL_35_80_80
  • Uniclass 2015 DescriptionShowers
  • CSI MasterFormat 2014 Code10 21 16
  • CSI MasterFormat 2014 TitleShower and Dressing Compartments
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City