Publish your products
Cascada, Shower head round  - 250 mm
Deante

Cascada, Shower head round - 250 mm

Specification
  • Finish: titanium
    Shape: round
    Material: steel 304
    thickness: 4.5
    Diameter [mm]: 250
    Number of functions: 1
    Anti-calc: Yes
    Stream type: rain
    Flow class [l/min]: 20≤ B <25 (20 - 24.9)
    Connection thread: Yes
    Quick response time for turning the water on and off: Yes

Technical specification
  • Unique ref.NAC_D10K
  • Product familySanitary
  • Product groupFausets
  • TypeObject (single object)
  • Date of publishing2024-12-09
  • Edition number1
Related
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategorySanitary - Showers

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit