Mirror cabinet with 4 functions: mirror, automatic soap dispenser and tap and electronic hand dryer.
304 stainless steel designer cabinet with a matte black melanime finish, without strip.
Touch-free for improved hygiene: soap dispenser, tap and hand dryer are activated automatically when hands are detected by infrared sensor.
Quick and easy to install:
- A single electrical connection for all the elements: mains supply with 230V / 50-60 Hz.
- Connects to the water supply from the top or from inside the cabinet.
- Water connection in M3/8".
- Concealed fixings. Mirror cabinet supplied with stainless steel screws for concrete or reinforced wood.
- Adjustable hinges.
Unit with 4 functions:
4mm thick glass mirror with illuminated pictograms.
Automatic soap dispenser:
- No-waste pump dispenser
- Large capacity tank: 5 litres.
- Suitable for vegetable-based liquid soap with a maximum viscosity of 3,000mPa.s or 3,000cP, or specific foam soap.
Electronic basin tap*:
- Reduced stagnation solenoid valve.
- Flow rate pre-set at 3 lpm at 3 bar, can be adjusted from 1.4 to 6 lpm.
- Scale-resistant flow straightener.
- Duty flush (~60 seconds every 24 hours after the last use).
- Stopcock.
- Adjustable sensor (±10°) for auto-detection.
Air-pulse hand dryer:
- High-speed.
- Pulsed air at 360km/h. Airflow: 39 l/second.
- Low energy consumption: 1350W.
- Noise level: 70 dBA.
- Class I, IP23.
- 3-year warranty.
Basin lit by the LED strip.
Vandal-resistant model with standard DELABIE key.
Anti-blocking: stops automatically if used continuously.
Internal storage shelf.
Several cabinets can be installed side-by-side to create a mirror wall: linking screws are provided.
Miror H.1000mm: facilitates use by people with reduced mobility.
Dimensions: 600 x 223 x 1,000mm.
Weight: 29kg.
Mirror cabinet with 30-year warranty.
CE marked.
* We recommend a PREMIX mixer.
Region availability
| Asia | Europe | Africa | South America | Oceania | North America |
|---|---|---|---|---|---|
Afghanistan | Albania | Algeria | Argentina | Australia | Belize |
Armenia | Austria | Angola | Bolivia | Fiji | Canada |
Azerbaijan | Belarus | Benin | Brazil | New Caledonia | Costa Rica |
Bangladesh | Belgium | Botswana | Chile | New Zealand | Cuba |
Bhutan | Bosnia and Herzegovina | Burkina Faso | Colombia | Papua New Guinea | Dominican Republic |
Brunei | Bulgaria | Burundi | Ecuador | Solomon Islands | El Salvador |
Cambodia | Croatia | Cameroon | Falkland Islands (Islas Malvinas) | Timor-Leste | Greenland |
China | Cyprus | Central African Republic | French Guiana | Vanuatu | Guatemala |
Georgia | Czech Republic | Chad | Guyana | Haiti | |
India | Denmark | Côte d'Ivoire | Paraguay | Honduras | |
Indonesia | Estonia | Democratic Republic of the Congo | Peru | Jamaica | |
Iran | Finland | Djibouti | Suriname | Mexico | |
Iraq | France | Egypt | Uruguay | Nicaragua | |
Israel | Germany | Equatorial Guinea | Venezuela | Panama | |
Japan | Greece | Eritrea | Puerto Rico | ||
Jordan | Hungary | Eswatini | The Bahamas | ||
Kazakhstan | Iceland | Ethiopia | Trinidad and Tobago | ||
Kuwait | Ireland | Gabon | United States | ||
Kyrgyzstan | Italy | Ghana | |||
Laos | Latvia | Guinea | |||
Lebanon | Lithuania | Guinea-Bissau | |||
Malaysia | Luxembourg | Kenya | |||
Mongolia | Moldova | Lesotho | |||
Myanmar (Burma) | Montenegro | Liberia | |||
Nepal | Netherlands | Libya | |||
North Korea | North Macedonia | Madagascar | |||
Oman | Norway | Malawi | |||
Pakistan | Poland | Mali | |||
Palestine | Portugal | Mauritania | |||
Philippines | Romania | Morocco | |||
Qatar | Russia | Mozambique | |||
Saudi Arabia | Serbia | Namibia | |||
South Korea | Slovakia | Niger | |||
Sri Lanka | Slovenia | Nigeria | |||
Syria | Spain | Republic of the Congo | |||
Taiwan | Svalbard and Jan Mayen | Rwanda | |||
Tajikistan | Sweden | Senegal | |||
Thailand | Switzerland | Sierra Leone | |||
Türkiye | Ukraine | Somalia | |||
Turkmenistan | United Kingdom | South Africa | |||
United Arab Emirates | South Sudan | ||||
Uzbekistan | Sudan | ||||
Vietnam | Tanzania | ||||
Yemen | The Gambia | ||||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |