Publish your products
Chestnut-leaved Oak

Chestnut-leaved Oak

Please be aware that these 3D models consist of imported geometry and contain a high number of polygons. They were not originally created within Revit, but rather designed specifically for detailed closeup views and visualization in software like 3dsMax. While they should function in Revit, it is advisable to use them sparingly and only if your computer and project resources can handle them, as they may consume a significant amount of memory and potentially cause issues.
Specification
  • modelled in 3DS Max


Technical specification
  • Unique ref.chestnut-leaved-oak
  • Product familyTEST
  • Product groupGRIFERÍA
  • TypeObject (single object)
  • Date of publishing2022-05-09
  • Edition number1
  • Height (inches)1000
  • Width (inches)600
  • Depth (inches)10
Links
Related
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Lbs)15
Classification
  • BIMobject CategoryLandscaping - Other

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City