Publish your products
Cycle Dock
Cycle Dock
Cycle Dock
Cycle Dock
    Dero

    Cycle Dock

    Form and Function

    The Dero Cycle Dock™ is a solid laser cut steel plated bike rack, providing high security that is pleasing to the eye. With unassuming wheel stops at its base, the Cycle Dock™ offers three points of contact for extra bike stability, while the wide-spacing between its two arms decreases handle bar conflicts when parking two bikes.

    Parks 2 bikes.

    Specification
    • Materials: 5/8" steel plate

      Finish Options: Powder coat

      Mount Options: Surface mount

    Technical specification
    • Unique ref.dero-cycle-dock
    • Product familyBicycle Racks
    • Product groupBike Racks
    • TypeObject (single object)
    • Date of publishing2015-12-01
    • Edition number1
    • Height (inches)31.5
    • Width (inches)16
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 DescriptionCycle stands and lockers
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks

    Region availability

    Oceania North America South America Europe Asia
    Australia
    Canada
    Chile
    Hungary
    Hong Kong
    New Zealand
    Mexico
    Colombia
    Iceland
    Israel
    United States
    Netherlands
    Qatar
    Norway
    Singapore
    Sweden
    United Kingdom

    Similar products

    4.2 out of 5 stars 4.2 (10)
    3.7 out of 5 stars 3.7 (6)
    4.5 out of 5 stars 4.5 (6)