Publish your products
Pocket Shelter
Pocket Shelter
Pocket Shelter
    Dero

    Pocket Shelter

    Security and Flexibility

    Small and versatile, the Pocket Shelter stores bikes in areas that would not normally accommodate bike parking. This shelter is a modular system that provides covered and secure bike storage but is extremely space efficient and cost-effective.

    2 Rack Options

    Both available rack options, the Ultra Space Saver and the Bike File, allow the frame and wheel of each bike to be secured with a u-lock for the greatest bike security.

    Specification
    • Materials:

      • Uprights: 2” x 3/16” square tube
      • Feet: 3/8” plate
      • Horizontal members: 3/16” formed sheet
      • Roof panels: 26g type S deck or 1/4” polycarbonate
      • Roof members: 3/16” formed sheet
      • Side panels: 1⁄4” polycarbonate (optional)

      Finishes: Hot dipped galvanized or powder coat

      Roof options: Galvanized S Deck or polycarbonate panel

    Technical specification
    • Unique ref.dero-pocket-shelter
    • Product familyBicycle Racks
    • Product groupBike Shelters
    • TypeObject (single object)
    • Date of publishing2015-12-01
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 DescriptionCycle stands and lockers
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11
    • OmniClass TitleBicycle Racks and Shelters

    Region availability

    Oceania North America South America Europe Asia
    Australia
    Canada
    Chile
    Hungary
    Hong Kong
    New Zealand
    Mexico
    Colombia
    Iceland
    Israel
    United States
    Netherlands
    Qatar
    Norway
    Singapore
    Sweden
    United Kingdom

    Similar products

    4.2 out of 5 stars 4.2 (10)
    3.7 out of 5 stars 3.7 (6)
    4.5 out of 5 stars 4.5 (6)