Publish your products
Planum-facade VO (top to bottom)
Planum-facade VO (top to bottom)
Planum-facade VO (top to bottom)
Planum-facade VO (top to bottom)
Planum-facade VO (top to bottom)
Planum-facade VO (top to bottom)

    Planum-facade VO (top to bottom)

    4.6 out of 5 stars4.6(5 reviews)

    Efficiency, durability and aesthetics – that’s what the Planum façade stands for.

    The flat surface of the profiles and deck widths of up to 800 mm give external surfaces an impressively sleek appearance. The various profile widths and installation options provide diverse design possibilities, even in combination with other DOMICO profiles. Thanks to project-specific production, which takes elements such as doors and windows into account during manufacturing, time-consuming cutting work is no longer necessary. At the same time, this ensures high installation quality and durability.

    Advantages:

    • Penetration-free and expansion-proof fastening with module strips
    • Profile installation: Horizontal, vertical or inclined installation; butted or with horizontal, vertical, inclined or offset joints
    • Increased stability due to nesting of the Planum profile on the front side
    • With Planum “VO”, laying from top to bottom is also possible, so that with facade assembly, the scaffold can be dismantled at the same time
    • Prefabricated special profiles, e.g. shadow gap, upper end profile at the parapet, pilaster strip
    • Project-related manufacturing
    Specification
    • DOMICO PLANUM 32 - VO

      PROFILE INSTALLATION: horizontal (from top to bottom)

      PROFIL WIDTHS:

      • Standard-widths: 200, 300, 400, 500, 600 und 800 mm
      • Special-widths: 201-299, 301-399, 401-499, 501-599 und 601-799 mm
      • Widths < 200 mm: on request

      LENGTH: up to 12 m

      MATERIALS:

      • Aluminum 1,00 -1,80 mm
      • Steel 1,00 – 1,50 mm
      • other materials such as stainless steel, copper or zinc on request

      COATING: Coil-Coating

      COLOR: see DOMICO color chart (special colors available upon request)

      _______________________________________________________

      SUBSTRUCTURE:

      INSTALLATION: vertical

        MATERIAL:

        • galvanized, coated steel, 1,50 mm
        • stainless steel upon request

        COMPONENTS:

        STUCTURE two-piece (incl. compensation option)

        • Module rail "W" - standard height 85 mm, special height 50-190 mm
        • wall spacers - heights 65, 85, 115, 135, 155, 175, 195, 215, 235, 255, 275, 295 mm (+ 5 mm thermal barrier)
        • shim bracket type "K" and "W" - heights 64, 115, 155, 195, 235, 275, 315, 355, 395 mm

        STRUCTURE one-piece (no option for compensation)

        • Module rail "K" - standard height 65 mm, special height 50-160 mm

      Technical specification
      • Unique ref.planum-facade-VO
      • TypeBuilding Material
      • Date of publishing2024-12-19
      • Edition number1
      Related
      • Material mainMetal
      • Designed inAustria
      • Manufactured inAustria
      Classification
      • BIMobject CategoryWalls - Curtain Walls

      Region availability

      Europe
      Austria
      Czech Republic
      Germany
      Hungary
      Italy
      Slovakia
      Slovenia
      Switzerland