Publish your products
27838979 Dornbracht Affusion pipe with cover plate
27838979 Dornbracht Affusion pipe with cover plate
27838979 Dornbracht Affusion pipe with cover plate
27838979 Dornbracht Affusion pipe with cover plate
27838979 Dornbracht Affusion pipe with cover plate
27838979 Dornbracht Affusion pipe with cover plate
    Dornbracht

    27838979 Dornbracht Affusion pipe with cover plate

    Dornbracht Affusion pipe with cover plate

    Get in contact with Dornbracht

    Specification
    • Dornbracht Affusion pipe with cover plate

      • laminar flow
      • 3/8" shower outlet
      • cover plate 240 x 60 mm
      • metal shower hose 1250mm with integrated anti-twist protection
      • 1/2" connection
      • plug-link mounting
      • max. flow 9.5 l/min

      Intrinsic protection against back flow.
      In combination with an eValve, the flow rate can deviate.
      Please note that for an electronic version the flow limiter must be removed.
      Fits MEM, CL.1, Symetrics, IMO

      Available in chrome, platinum matt, platinum, brushed Durabrass, chrome matt, Dark Platinum matt

    Technical specification
    • Unique ref.27838979
    • Product familyGeneric
    • Product groupShowers - Spa Showers
    • TypeObject (single object)
    • Date of publishing2021-10-19
    • Edition number1
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2.39
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011421
    • ETIM NameOutlet for sanitary taps

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Curaçao
    Dominica
    Greenland
    Grenada
    Guadeloupe
    Martinique
    Montserrat
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States