Publish your products
Micro Projector Lift
Micro Projector Lift
    Archived

    Micro Projector Lift

    The Micro Projector Lift utilizes an exclusive three-scissor design to provide lateral and front-to-back stability for the projector. It features a maximum 35-pound lifting capacity with extension positions for show and service to provide ease-of-access for projector maintenance. It requires only a minimal amount of overhead ceiling space for installation.

    The Micro Projector List was the first scissor-style lift in the industry to be UL listed. The Micro Projector Lift is small and convenient, just like the projectors it is designed to accommodate. It can be installed in an existing 2' x 2' ceiling opening without disturbing the ceiling framework, and closes to only 5” (127mm) tall (not including projector, mounting mechanism or closure). The projector’s “show” position can be set at any point with infinite adjustability, up to 48” extension. US UL Listed to UL 122 and Canada UL Listed to CAN/CSA C22.2 No. 60950 – 01 as a complete unit.

    Specification
      • Maximum lifting capacity up to 35 lb (16 kg).
      • Maximum extension up to 48” (122 cm).
      • Can be installed in existing 2’ x 2’ (61 cm x 61 cm) ceiling grid. 
      • Optional Environmental Airspace Housing to isolate projector from environmental airspace above ceiling.
      • Optional ceiling closure panel available in white (standard) or black.
      • Ceiling finish kit optional. Kit includes ceiling trim ring and closure panel.
      • Optional universal-style bracket for easy attachment of a variety of projector models.
      • Installation of factory installed cables for video and projector control available.
      • Wall switch standard, optional IR or RF remote control, or integrate into your control system. 
      • Lift finish is grey.
    Technical specification
    • Unique ref.Micro_Projector_Lift_Projector_Lift-Draper
    • Product familyAV Mounting Equipment
    • Product groupProjector Lifts
    • TypeObject (single object)
    • Date of publishing2020-02-05
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Visual - Projectors
    • IFC classificationElectrical Element
    • Uniclass 2015 CodePr_40_30_25_67
    • Uniclass 2015 DescriptionProjection screens
    • CSI MasterFormat 2014 Code11 52 23
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment Supports
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment
    • CSI UniFormat II CodeE1010
    • CSI UniFormat II TitleCommercial Equipment
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit