Model Size: 34 1/8 in. D x 34 1/8 in. W x 72 in. H; Walk-In Opening: 22 3/16 in.
Adjustment: up to 3/8 in. per side for width or out-of-plumb (uneven walls).
Premium 3/8 in. (10 mm) thick certified tempered glass. Walk Through Opening Height:70.6875 inch.
Compatible DreamLine shower base sold separately (Model#: DLT-2036360).
IMPORTANT! Matching shower base will measure 2 in. larger than shower unit.
Reversible for a right-hand or left-hand door opening.
Hardware Finish: Brushed Nickel.
Professional installation recommended.
As Featured on Amazon.com
Region availability
| North America |
|---|
United States |