Publish your products
User controller RF/Wired (White&Black)
DUCO

User controller RF/Wired (White&Black)

Optional component within DUCO's demand-controlled ventilation systems. The ventilation system can be controlled as required via the push buttons on the control switch. The control switch is available in 2 versions: either battery-powered, exclusively wireless via RF; or 230VAC/24VDC, wireless via RF or Wired.

Technical specification
  • Unique ref.user-controller-rf-wired-white-and-black
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Material
  • Date of publishing2025-10-21
  • Edition number1
  • Height (mm)69
  • Width (mm)69
  • Depth (mm)17
Related
  • Material mainPC/ABS
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.18
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • ETIM CodeEC001358
  • ETIM NameRadio transmitter

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit