Publish your products
Vanity Bench – Semi-Recessed (VB350)
DuraCube

Vanity Bench – Semi-Recessed (VB350)

DuraCube Vanity Bench – Semi-recessed is made to measure and pre-cut ready for quick on-site installation. The 350mm depth is ideal for semi-recessed basins.

DuraSafe 13mm compact laminate is silica free, water resistant, antiviral, antifungal, antibacterial and the ideal surface for vanity benches in any commercial wet area.

A large range of compact laminate colours are available to compliment the partitioning system.

Specification
  • How to specify

    Product:DuraCube Vanities – Semi-recessed (VB350)

    Board Selection: Cabinet, Bench, Splashback, Drop Front: DuraSafe 13mm compact laminate – Select colour

    Wall Fixing: DuraCube custom bracket

Technical specification
  • Unique ref.vanity-bench-semirecessed-vb350
  • Product familyVanities
  • Product groupVanities
  • TypeObject (single object)
  • Date of publishing2025-09-03
  • Edition number1
  • Depth (mm)350
Related
  • Material mainLaminate
  • Designed inAustralia
  • Manufactured inAustralia
Classification
  • BIMobject CategorySanitary - Wash basins

Region availability

Oceania
Australia