D-Code Hand basin White High Gloss 400 mm - 074940
1 washbasin
1 washing area
Ideal for single bore faucets
Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
Underside fully glazed for better hygiene and is therefore also perfectly suitable as a wall-mounted alone solution
Wall-mounted installation
With faucet deck
Without overflow
Specification
Duravit D-Code Hand basin, White High Gloss, Round, Number of washing areas: 1 Left, Tap hole platform: Yes, Number of faucet holes per wash area: 1 Middle, Overflow: No, Underside glazed, Back side glazed: No, 400 mm - 07494000412