Publish your products
United States
English (India)
Language
Project location
Publish your products
Free sign up
Log in
duravit/products/8c57553b-d8cc-4cfc-b504-1f155c6263f1
Home
Categories
Sanitary
Shower trays
D-Code Shower tray White - 720105
Available in United States
DURAVIT AG
Follow
D-Code Shower tray White - 720105
Made of shock- and impact-resistant plastic with a pleasantly warm, smooth and pore-free surface (sanitary acrylic)
Download
Specification
Specification
Duravit D-Code Shower tray, Rectangular, White, Material: Sanitary acrylic, Waste outlet position: Corner, Height: 85 mm - 720105000000000
Technical specification
Technical specification
Unique ref.
d-code-shower-tray-white-720105
Product family
Tubs + spa
Product group
Shower trays
Type
Object (single object)
Date of publishing
2025-03-16
Edition number
1
Height (mm)
85
Width (mm)
900
Depth (mm)
800
Links
Links
Product url
http://pro.duravit.com/p/720105
Installation instructions
https://duravit-public-assets.s3.eu-central-1.amazonaws.com/1/5/Duravit_MI_1504250.pdf
Technical description
https://pro.duravit.com/
Related
Related
Material main
Acrylic
Weight Net (Kg)
11.5
Classification
Classification
BIMobject Category
Sanitary - Shower trays
IFC classification
Sanitary Terminal
ETIM Code
EC011443
ETIM Name
Shower tray
Similar products
DURAVIT AG
SensoWash i Integrated shower toilet Plus White - 6200000025
Download
DURAVIT AG
DE4967 D-Neo Vanity unit wall-mounted
Download
DURAVIT AG
P3 Comforts Vanity basin 037755
3.6
(
7
)
Download
DURAVIT AG
Tempano square shower tray 720190
Download
DURAVIT AG
Starck 1 Toilet seat White 419x453x42 mm - 006581
Download
DURAVIT AG
D-Neo Washbasin White High Gloss 550 mm - 236655
Download