Publish your products
United States
English (India)
Language
Project location
Publish your products
Free sign up
Log in
duravit/products/bfcc7110-863c-46a3-8aaf-557e2a290395
Home
Categories
Sanitary
Toilet Seats
D-Code Toilet seat White - 006731
Available in United States
DURAVIT AG
Follow
D-Code Toilet seat White - 006731
Made of high-quality Duroplast: durable, easy-care material, dust-, water- and dirt-repellent, antistatic and UV light-resistant
Toilet seat and lid can only be removed with a tool
Download
Specification
Specification
Duravit D-Code Toilet seat, White High Gloss, Automatic close: No, Hinge material: Stainless steel, Hinge colour: Stainless steel - 0067310000
Technical specification
Technical specification
Unique ref.
d-code-toilet-seat-white-006731
Product family
Toilets
Product group
Toilet seat
Type
Object (single object)
Date of publishing
2025-03-16
Edition number
1
Height (mm)
40
Width (mm)
360
Depth (mm)
430
Links
Links
Product url
http://pro.duravit.com/p/006731
Installation instructions
https://duravit-public-assets.s3.eu-central-1.amazonaws.com/1/5/Duravit_MI_1504238.pdf
Instruction video
https://duravit-public-assets.s3.eu-central-1.amazonaws.com/2/2/installation_wc_seat_d-code_EN_2296727.mp4
Technical description
https://pro.duravit.com/p/006731
Related
Related
Material main
Plastic
Material secondary
Duroplast
Manufactured in
Germany
Weight Net (Kg)
1.9
Classification
Classification
BIMobject Category
Sanitary - Toilet Seats
IFC classification
Sanitary Terminal
ETIM Code
EC011196
ETIM Name
Toilet seat
Similar products
DURAVIT AG
SensoWash i Integrated shower toilet Plus White - 6200000025
Download
DURAVIT AG
DE4967 D-Neo Vanity unit wall-mounted
Download
DURAVIT AG
P3 Comforts Vanity basin 037755
3.6
(
7
)
Download
DURAVIT AG
Tempano square shower tray 720190
Download
DURAVIT AG
Starck 1 Toilet seat White 419x453x42 mm - 006581
Download
DURAVIT AG
D-Neo Washbasin White High Gloss 550 mm - 236655
Download