Publish your products
D-Code Wall-mounted toilet Compact White High Gloss 480 mm - 221109
D-Code Wall-mounted toilet Compact White High Gloss 480 mm - 221109
D-Code Wall-mounted toilet Compact White High Gloss 480 mm - 221109
D-Code Wall-mounted toilet Compact White High Gloss 480 mm - 221109
D-Code Wall-mounted toilet Compact White High Gloss 480 mm - 221109
    DURAVIT AG

    D-Code Wall-mounted toilet Compact White High Gloss 480 mm - 221109

    • Ceramic flush water dispenser for hygienic surface flushing
    • Compact version: shortened projection as an ideal solution for confined spaces
    • Entirely glazed flushing rim: the smooth surface prevents dirt and residue from accumulating
    • Large flush water volume: 6 litres
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Particularly efficient, economical water consumption: Unified Water Label (UWL) class 2
    • Semi-open flushing rim: completely glazed for additional hygiene
    • Wall-mounted installation
    • Washdown model: for minimal odours
    Specification
    • Duravit D-Code Wall-mounted toilet, White High Gloss, Flush water quantity: 6 l, Washdown model, Flushing rim: Semi-open, Outlet drain horizontal - 2211090000
    Technical specification
    • Unique ref.d-code-wall-mounted-toilet-compact-white-high-gloss-480-mm-221109
    • Product familyBathroom ceramics
    • Product groupToilets
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)355
    • Width (mm)350
    • Depth (mm)480
    Related
    • Material mainCeramics
    • Manufactured inEgypt
    • Weight Net (Kg)13.8
    Classification
    • BIMobject CategorySanitary - Toilets
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011289
    • ETIM NameToilet closet