Publish your products
D-Code Wall-mounted toilet Vital White High Gloss 700 mm - 222809
D-Code Wall-mounted toilet Vital White High Gloss 700 mm - 222809
D-Code Wall-mounted toilet Vital White High Gloss 700 mm - 222809
D-Code Wall-mounted toilet Vital White High Gloss 700 mm - 222809
D-Code Wall-mounted toilet Vital White High Gloss 700 mm - 222809
D-Code Wall-mounted toilet Vital White High Gloss 700 mm - 222809
D-Code Wall-mounted toilet Vital White High Gloss 700 mm - 222809
    DURAVIT AG

    D-Code Wall-mounted toilet Vital White High Gloss 700 mm - 222809

    • Closed flushing rim ensures even water distribution with no overspraying and maximum hygiene: thanks to small openings, hardly any dirt can enter.
    • Large flush water volume: 4.5 litres
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Particularly efficient, economical water consumption: Unified Water Label (UWL) class 1
    • Suitable for barrier-free applications
    • Wall-mounted installation
    • Washdown model: for minimal odours
    Specification
    • Duravit D-Code Wall-mounted toilet, White High Gloss, Flush water quantity: 4,5 l, Washdown model, Flushing rim: Closed, Outlet drain horizontal, Barrier-free version - 22280900002
    Technical specification
    • Unique ref.d-code-wall-mounted-toilet-vital-white-high-gloss-700-mm-222809
    • Product familyBathroom ceramics
    • Product groupToilets
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)365
    • Width (mm)360
    • Depth (mm)700
    Related
    • Material mainCeramics
    • Manufactured inEgypt
    • Weight Net (Kg)28.3
    Classification
    • BIMobject CategorySanitary - Toilets
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011289
    • ETIM NameToilet closet