Publish your products
D-Code Washbasin White High Gloss 650 mm - 239865
D-Code Washbasin White High Gloss 650 mm - 239865
D-Code Washbasin White High Gloss 650 mm - 239865
D-Code Washbasin White High Gloss 650 mm - 239865
D-Code Washbasin White High Gloss 650 mm - 239865
    DURAVIT AG

    D-Code Washbasin White High Gloss 650 mm - 239865

    • 1 washbasin
    • 1 washing area
    • Ideal for single bore faucets
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Underside fully glazed for better hygiene and is therefore also perfectly suitable as a wall-mounted alone solution
    • Wall-mounted installation
    • With faucet deck
    • with overflow
    Specification
    • Duravit D-Code Washbasin, White High Gloss, Round, Number of washing areas: 1 Middle, Tap hole platform: Yes, Number of faucet holes per wash area: 1 Middle, Overflow: Yes, Underside glazed, Back side glazed: No, 650 mm - 2398650000
    Technical specification
    • Unique ref.d-code-washbasin-white-high-gloss-650-mm-239865
    • Product familyBathroom ceramics
    • Product groupWashbasins
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)165
    • Width (mm)650
    • Depth (mm)460
    Related
    • Material mainCeramics
    • Manufactured inEgypt
    • Weight Net (Kg)17
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011550
    • ETIM NameWashbasin