Publish your products
United States
English (India)
Language
Project location
Publish your products
Free sign up
Log in
duravit/products/f914db96-0d7a-4e80-b2a9-b5b1cb54101b
Home
Categories
Sanitary
Toilets
D-Neo Toilet wall-mounted for shower toilet seat White High Gloss 575 mm - 250209
Available in United States
DURAVIT AG
Follow
D-Neo Toilet wall-mounted for shower toilet seat White High Gloss 575 mm - 250209
Concealed mounting set: harmonious look, design is not disturbed by anything
Duravit Rimless® open flushing rim with dynamic water flow: perfectly hygienic flush results, even with small amounts of water
Fully-glazed, super smooth ceramic prevents germ formation and deposits
Hygienic washout flush without excessive spraying
Washdown model: for minimal odours
Download
Specification
Specification
Duravit D-Neo Toilet wall-mounted for shower toilet seat, White High Gloss, Washdown model, Flushing rim: Rimless, Flush principle: washdown model, Outlet drain horizontal, Incl. invisible fixation - 2502092000
Technical specification
Technical specification
Unique ref.
d-neo-toilet-wall-mounted-for-shower-toilet-seat-white-high-gloss-575-mm-250209
Product family
Bathroom ceramics
Product group
Toilets
Type
Object (single object)
Date of publishing
2025-03-16
Edition number
1
Height (mm)
360
Width (mm)
375
Depth (mm)
575
Links
Links
Product url
http://pro.duravit.com/p/250209
Technical description
https://pro.duravit.com/
Related
Related
Material main
Ceramics
Manufactured in
China
Weight Net (Kg)
1
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
ETIM Code
EC011289
ETIM Name
Toilet closet
Similar products
DURAVIT AG
SensoWash i Integrated shower toilet Plus White - 6200000025
Download
DURAVIT AG
DE4967 D-Neo Vanity unit wall-mounted
Download
DURAVIT AG
P3 Comforts Vanity basin 037755
3.6
(
7
)
Download
DURAVIT AG
Tempano square shower tray 720190
Download
DURAVIT AG
Starck 1 Toilet seat White 419x453x42 mm - 006581
Download
DURAVIT AG
D-Neo Washbasin White High Gloss 550 mm - 236655
Download