Publish your products
DuraStyle Wall-mounted toilet White High Gloss 620 mm - 253709
DuraStyle Wall-mounted toilet White High Gloss 620 mm - 253709
DuraStyle Wall-mounted toilet White High Gloss 620 mm - 253709
DuraStyle Wall-mounted toilet White High Gloss 620 mm - 253709
DuraStyle Wall-mounted toilet White High Gloss 620 mm - 253709
DuraStyle Wall-mounted toilet White High Gloss 620 mm - 253709
DuraStyle Wall-mounted toilet White High Gloss 620 mm - 253709
    DURAVIT AG

    DuraStyle Wall-mounted toilet White High Gloss 620 mm - 253709

    • Closed flushing rim ensures even water distribution with no overspraying and maximum hygiene: thanks to small openings, hardly any dirt can enter.
    • Concealed mounting set: harmonious look, design is not disturbed by anything
    • Large flush water volume: 4.5 litres
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Particularly efficient, economical water consumption: Unified Water Label (UWL) class 1
    • Patented Durafix mounting system: concealed mounting set made of metal, particularly quick and easy to install - and completely invisible
    • Wall-mounted installation
    • Washdown model: for minimal odours
    Specification
    • Duravit DuraStyle Wall-mounted toilet, White High Gloss, Flush water quantity: 4,5 l, Washdown model, Flushing rim: Closed, Outlet drain horizontal, Incl. invisible fixation - 2537090000
    Technical specification
    • Unique ref.durastyle-wall-mounted-toilet-white-high-gloss-620-mm-253709
    • Product familyBathroom ceramics
    • Product groupToilets
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)345
    • Width (mm)370
    • Depth (mm)620
    Related
    • Material mainCeramics
    • Manufactured inFrance
    • Weight Net (Kg)30.8
    Classification
    • BIMobject CategorySanitary - Toilets
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011289
    • ETIM NameToilet closet