Publish your products
Color Crown Flush Mount 46
Color Crown Flush Mount 46
Color Crown Flush Mount 46
Color Crown Flush Mount 46
Color Crown Flush Mount 46
Color Crown Flush Mount 46

    Color Crown Flush Mount 46

    Designed for impactful low-ceiling installations, the Color Crown Globe Flush Mount 46" features a striking style of nested globes that form a distinctive geometric display. Solid brass construction and your choice of 14 powder coat colors and three elevated finishes allow complete personalization for a range of design schemes.

    Our largest fixture, this showstopper was designed for use in large-scale residential interiors, hospitality venues, retail environments, and office common areas looking to create a striking vibe in spaces with lower ceilings.

    Specification
    • Dimensions

      Diameter: 46", Fixture Height: 13", Globe: 8", Canopy: 5.7"

      Hanging Height

      Chandelier Version (SKU: 31001) = 22" - 34". Height varies via included 12" and two 6" extension rods.
      Flush Mount Version (SKU: 31000F) = 22". Height is fixed via included 6" rod.

      Weight

      20 lb

      Materials

      Aluminum, brass, opal glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      Ten medium (E26) base sockets.

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling is available by request.

      Certification

      UL listed for damp locations in the United States and Canada.

    Technical specification
    • Unique ref.color-crown-flush-mount-46-lighting
    • Product familyLighting
    • Product groupChandeliers
    • TypeObject (single object)
    • Date of publishing2025-08-25
    • Edition number1
    • Height (inches)22
    • Width (inches)46
    • Depth (inches)46
    Related
    • Material mainBrass
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)20
    Classification
    • BIMobject CategoryLighting - Chandelier
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States